ATM EPI AMAT CENTURA HTF
ATM EPI AMAT CENTURA HTF Tool with 3 Process chambers
available: now
1 unit @ Best Price
MAKE: AMAT
MODEL: EPI Centura HTF
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | AMAT |
| Model | EPI Centura HTF |
| Description | ATM EPI TOOL |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 150 mm |
| Accessories | no spare parts |
| Condition | Good |
| Year of Manufacture | 2000 |
| Power Requirements | 480 V |
| CE Marked | YES |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment