ITEM ID: 270096

TSK-162

ConfigurationProber  TSK-162 ProbertypUF2000 Inventar Nr.IFAT 234382 Serial Nr.F22010CG Hinge ManipulatorYes Type of tester head plateAgilent 4082 Prober power supply rate230V Chuck Type (Nickel, Gold, etc.)Gold, Plain, V1 Handling Network/connectionYes APCC Auto Probe Card ChangerNo Top Side HandlingYes, V1 mit Bernoulli Cleaning pad moduleYes    

1 unit @ Best Price

MAKE: Tokyo Electron Limit

MODEL: UF2000

CONDITION: Very Good

CATEGORY: Other Wafer Production Equipment

YEAR: 2012

Villach, Austria

SPECS

Manufacturer Tokyo Electron Limit
Model UF2000
Description TSK 162
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 200 mm
Accessories

non

Other Information

no spare parts

Extended Description Details at TSK-162 Config.xlsx
Condition Very Good
Year of Manufacture 2012
Power Requirements 230 V 50/60 Hz 1 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment