Mounter9
8 Zoll tazmo mounter
available end of October 2026
1 unit @ Best Price
CATEGORY: Other Wafer Production Equipment
YEAR: 2017
Villach, Austria
SPECS
| Manufacturer | Tazmo Co.,Ltd. |
| Model | TWS-M3000 |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Accessories | 1x usv
|
| Other Information | no spare parts |
| Condition | Excellent |
| Year of Manufacture | 2017 |
| Power Requirements | 220 V 50/60 Hz 3 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment