ITEM ID: 270093

Mounter9

8 Zoll tazmo mounter

available end of October 2026

1 unit @ Best Price

MAKE: Tazmo Co.,Ltd.

MODEL: TWS-M3000

CONDITION: Excellent

CATEGORY: Other Wafer Production Equipment

YEAR: 2017

Villach, Austria

SPECS

Manufacturer Tazmo Co.,Ltd.
Model TWS-M3000
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Set Size 200 mm
Accessories

1x usv

Other Information

no spare parts

Condition Excellent
Year of Manufacture 2017
Power Requirements 220 V 50/60 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment