PFM4
6/8 Zoll Nitto taping tool
available October 2026
1 unit @ Best Price
CATEGORY: Other Wafer Production Equipment
YEAR: 2001
Villach, Austria
SPECS
| Manufacturer | NITTO SEIKI |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 150 mm |
| Accessories | non |
| Other Information | spare parts available
|
| Condition | Good |
| Year of Manufacture | 2001 |
| Power Requirements | 230 V 50/60 Hz 1 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment