ITEM ID: 270092

PFM4

6/8 Zoll Nitto taping tool

available October 2026

1 unit @ Best Price

MAKE: NITTO SEIKI

MODEL:

CONDITION: Good

CATEGORY: Other Wafer Production Equipment

YEAR: 2001

Villach, Austria

SPECS

Manufacturer NITTO SEIKI
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 150 mm
Accessories

non

Other Information

spare parts available

Condition Good
Year of Manufacture 2001
Power Requirements 230 V 50/60 Hz 1 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment