ITEM ID: 270090

THWV35-03

300mm Leonardo rem tk 

300mm taiko detaper 

available now

1 unit @ Best Price

MAKE: Microcontrol

MODEL: 300mm Leonardo rem tk

CONDITION: New

CATEGORY: Other Wafer Production Equipment

YEAR: 2022

Villach, Austria

SPECS

Manufacturer Microcontrol
Model 300mm Leonardo rem tk
Description Taper
Wafer Size Range
Minimum 300 mm
Maximum 300 mm
Set Size 300 mm
Cassette to Cassette YES
Accessories

1x vacuum pump

Other Information

no spare parts

Condition Like New
Year of Manufacture 2022
Power Requirements 230 V 50/60 Hz 1 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment