ITEM ID: 270088

THWV12-03

available now

micro control Leonardo 300Laminator 

300mm taping tool

1 unit @ Best Price

MAKE: Microcontrol

MODEL: Leonardo300LAM

CONDITION: New

CATEGORY: Other Wafer Production Equipment

YEAR: 2023

Villach, Austria

SPECS

Manufacturer Microcontrol
Model Leonardo300LAM
Description Taper
Wafer Size Range
Minimum 300 mm
Maximum 300 mm
Set Size 300 mm
Cassette to Cassette YES
Accessories

non

Other Information

no spare parts

Condition Like New
Year of Manufacture 2023
Power Requirements 230 V 50/60 Hz 1 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment