THWV12-03
available now
micro control Leonardo 300Laminator
300mm taping tool
1 unit @ Best Price
CATEGORY: Other Wafer Production Equipment
YEAR: 2023
Villach, Austria
SPECS
| Manufacturer | Microcontrol |
| Model | Leonardo300LAM |
| Description | Taper |
| Wafer Size Range | |
| Minimum | 300 mm |
| Maximum | 300 mm |
| Set Size | 300 mm |
| Cassette to Cassette | YES |
| Accessories | non |
| Other Information | no spare parts |
| Condition | Like New |
| Year of Manufacture | 2023 |
| Power Requirements | 230 V 50/60 Hz 1 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment