TEL Probus
TEL Probus-SiC ist eine SiC-Epitaxieanlage (Silicon Carbide Epitaxial Film Growth Tool) von Tokyo Electron (TEL) zur Herstellung von SiC-Epitaxieschichten für Leistungshalbleiter.
1 unit @ Best Price
CATEGORY: Other Wafer Production Equipment
YEAR: 2019
Villach, Austria
SPECS
| Manufacturer | Tokyo Electron Limit |
| Model | Probus-SiC |
| Wafer Size Range | |
| Minimum | 100 mm |
| Maximum | 150 mm |
| Set Size | 150 mm |
| Accessories | non |
| Other Information | CLF3 tool no spare parts |
| Condition | Good |
| Year of Manufacture | 2019 |
| Power Requirements | 50/60 Hz 1 Phase |
| CE Marked | YES |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment