ITEM ID: 270065

TEL Probus

TEL Probus-SiC ist eine SiC-Epitaxieanlage (Silicon Carbide Epitaxial Film Growth Tool) von Tokyo Electron (TEL) zur Herstellung von SiC-Epitaxieschichten für Leistungshalbleiter.

1 unit @ Best Price

MAKE: Tokyo Electron Limit

MODEL: Probus-SiC

CONDITION: Good

CATEGORY: Other Wafer Production Equipment

YEAR: 2019

Villach, Austria

SPECS

Manufacturer Tokyo Electron Limit
Model Probus-SiC
Wafer Size Range
Minimum 100 mm
Maximum 150 mm
Set Size 150 mm
Accessories

non

Other Information

CLF3 tool

no spare parts

Condition Good
Year of Manufacture 2019
Power Requirements 50/60 Hz 1 Phase
CE Marked YES

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment