ITEM ID: 269685

TEPLA 300 PC TEPLA 4B

TEPLA 300 PC in good condition

1 unit @ Best Price

MAKE:

MODEL: Tepla

Villach, Austria

SPECS

Model Tepla
Description 300 PC
Wafer Size Range
Minimum 150 mm
Maximum 150 mm
Set Size 150 mm
Extended Description Details at T901_1B_INFOS.pdf
Condition Good
Year of Manufacture 2000
Power Requirements 230 V 16.0 A 50/60 Hz 3 Phase
CE Marked YES

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment