ITEM ID: 269680

TEGAL_T901/7A

TEGAL 901e in good condition

1 unit @ Best Price

MAKE:

MODEL: TEGAL

CONDITION: Good

CATEGORY: Other Wafer Production Equipment

YEAR: 1989

Villach, Austria

SPECS

Model TEGAL
Description 901e
Wafer Size Range
Minimum 150 mm
Maximum 150 mm
Set Size 150 mm
Extended Description Details at T901_7A_INFOS.pdf
Condition Good
Year of Manufacture 1989
Power Requirements 230 V 16.0 A 50/60 Hz 1 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment