THWV15-03
available: 01.08.2026
1 unit @ Best Price
MAKE: Disco
MODEL: DFS8960
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | Disco |
| Model | DFS8960 |
| Description | Surface Planer |
| Wafer Size Range | |
| Minimum | 300 mm |
| Maximum | 300 mm |
| Set Size | 300 mm |
| Cassette to Cassette | YES |
| Accessories | 1x Chiller unit (DTU 1550) 1x sedimentation tank 2x duct unit 1x vacuum pump 1x USV 1x duct housing
no spare parts available |
| Condition | Like New |
| Year of Manufacture | 2023 |
| Power Requirements | 208 V 20.0 A 50/60 Hz 3 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment