ITEM ID: 269198

Varian VIIsion 200+

Tool available Q4 2026

1 unit @ Best Price

MAKE: Varian

MODEL: Varian Viision 200+

CONDITION: Good

CATEGORY: High Current Implanters

YEAR: 2006

Villach, Austria

SPECS

Manufacturer Varian
Model Varian Viision 200+
Cassette to Cassette YES
Other Information

no spare parts

description of the system in Excel

Extended Description Details at VSE_VIIsion200_SN140238 (1).xls
Condition Good
Year of Manufacture 2006
Power Requirements 208 V 140.0 A 50/60 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment