ITEM ID: 269197

GSD 200 E²

Tool available Q4 2026

1 unit @ Best Price

MAKE: Axcelis Technologies

MODEL: NV-GSD/200E

CONDITION: Good

CATEGORY: High Current Implanters

YEAR: 2004

Villach, Austria

SPECS

Manufacturer Axcelis Technologies
Model NV-GSD/200E
Other Information

no spare parts

description of the system in Excel

Flow Hood missing,

no Roughpumps included (Edwards Setup)
Flow Hood missing, no Roughpumps included (Edwards Setup)

Extended Description Details at Axcelis_GSD_200E2_SN080566.xlsx
Condition Good
Year of Manufacture 2004
Power Requirements 208 V 125.0 A 50 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment