Varian VIIsion 200+
Tool available Q4 2026
1 unit @ Best Price
CATEGORY: High Current Implanters
YEAR: 1999
Villach, Austria
SPECS
| Manufacturer | Varian |
| Cassette to Cassette | YES |
| Other Information | no spare parts description of the system in Excel |
| Extended Description | Details at VSE_VIIsion200_SN140191.xls |
| Condition | Good |
| Year of Manufacture | 1999 |
| Power Requirements | 208 V 140.0 A 50/60 Hz 3 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment