ITEM ID: 269179

Varian VIIsion 200+

Tool available Q1 2027

1 unit @ Best Price

MAKE: Varian

MODEL:

CONDITION: Good

CATEGORY: High Current Implanters

YEAR: 1997

Villach, Austria

SPECS

Manufacturer Varian
Cassette to Cassette YES
Other Information

no spare parts

description of the system in Excel

Extended Description Details at VSE_VIIsion200_078022.xls
Condition Good
Year of Manufacture 1997
Power Requirements 208 V 140.0 A 50/60 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment