AMAT - P5000 - CVD - P5000 / 45
P500045
4 Chambers 2 Chambers Etch, 2 Chambers CVD Teos
1 unit @ Best Price
CATEGORY: Cluster PECVD Tools
YEAR: 1996
Villach, Austria
SPECS
| Manufacturer | Applied Materials |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Number of Chambers | 4 |
| Chamber 1 Description | see attached excel |
| Chamber 2 Description | see attached excel |
| Chamber 3 Description | see attached excel |
| Chamber 4 Description | see attached excel |
| Other Information | see attached excel |
| Extended Description | Details at Konfiguration P500045.xlsx |
| Year of Manufacture | 1996 |
| Condition | Good |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment