AMAT Endura HP PVD
It’s an AMAT Endura 5500 HP PVD Tool. Equipped with 2 Degas-Orienter, one Preclean II Chamber, 3 Narrow Body PVD Chambers and two Wide-Body PVD Chambers. For 6’’ Wafersize.
The Tool has been upgraded to a Vita Controller in March 2023.
1 unit @ Best Price
CATEGORY: Cluster Sputtering Tools
YEAR: 1996
Villach, Austria
SPECS
| Manufacturer | Applied Materials | |
| Model | Endura 5500 SPUT50 | |
| Wafer Size Range | ||
| Minimum | 150 mm | |
| Maximum | 200 mm | |
| Set Size | 150 mm | |
| Accessories |
| |
| Power Requirements | 380 V 50/60 Hz 3 Phase | |
| CE Marked | YES | |
| Year of Manufacture | 1996 | |
| Condition | Fair |