ITEM ID: 268176

Fusion Gemini MCU 8"

The Tool is complete and is working, full usage for its purpose. Electronical manual exists. Located in cleanroom. ProcessUV-HardenProcedureEXP

1 unit @ Best Price

MAKE: Fusion Systems Inc.

MODEL: GPS M202PCU

CONDITION: Good

CATEGORY: Other Lithography Equipment

YEAR: 1996

Dresden, Germany

SPECS

Manufacturer Fusion Systems Inc.
Model GPS M202PCU
Description Manufacturer: Fusion/Axcelis
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Accessories

no missing parts, no damages

Condition Good
Year of Manufacture 1996
CE Marked YES
Exterior Dimensions
Width 44.882 in (114.0 cm)
Depth 57.874 in (147.0 cm)
Height 87.008 in (221.0 cm)
Weight 1,764 lb (800 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment