Fusion Gemini MCU 8"
The Tool is complete and is working, full usage for its purpose. Electronical manual exists. Located in cleanroom. ProcessUV-HardenProcedureEXP
1 unit @ Best Price
CATEGORY: Other Lithography Equipment
YEAR: 1997
Dresden, Germany
SPECS
| Manufacturer | Fusion Systems Inc. |
| Model | GPS M202PCU |
| Description | Manufacturer: Fusion/Axcelis |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Accessories | no missing parts, no damages |
| Condition | Good |
| Year of Manufacture | 1997 |
| CE Marked | YES |
| Exterior Dimensions | |
| Width | 44.882 in (114.0 cm) |
| Depth | 57.874 in (147.0 cm) |
| Height | 87.008 in (221.0 cm) |
| Weight | 1,764 lb (800 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment