AMAT Producer 7
Available: Immediately
1 unit @ Best Price
MAKE: Applied Materials
MODEL: Producer
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | Applied Materials |
| Model | Producer |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 150 mm |
| Other Information | no spare parts description of the system in Excel |
| Extended Description | Details at Konfiguration Producer7.xlsx |
| Condition | Good |
| Year of Manufacture | 2006 |
| Power Requirements | 200-208 V 50/60 Hz 3 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment