AMAT CENTURA RP EPI-RP
One chamber partially disassembled
missing parts:Process Kits , Pyrometer Upper
1 unit @ Best Price
CATEGORY: Cluster Sputtering Tools
YEAR: 1996
Dresden, Germany
SPECS
| Manufacturer | AMAT | |
| Model | CENTURA RP | |
| Wafer Size Range | ||
| Minimum | 200 mm | |
| Maximum | 200 mm | |
| Set Size | 200 mm | |
| Number of Chambers | 2 | |
| Other Information |
| |
| Year of Manufacture | 1996 | |
| Refurbished | YES | |
| Condition | Poor | |
| Exterior Dimensions | ||
| Width | 79.528 in (202.0 cm) | |
| Depth | 81.496 in (207.0 cm) | |
| Height | 95.669 in (243.0 cm) | |
| Weight | 5,291 lb (2,400 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment