ITEM ID: 266671

TEL ACT12 COAT-DEV

ADI & Fire Ext. Rack missingtwo process blocks ACT 12 PIQ with 16 HCH Plates, 4 PCT´s 2 DEV Units, 1 WEE

1 unit @ Best Price

MAKE: Tel

MODEL: ACT12

Dresden, Germany

SPECS

Manufacturer Tel
Model ACT12
Wafer Size Range
Minimum 300 mm
Maximum 300 mm
Set Size 300 mm
Number of Tracks 1
Year of Manufacture 2007
Condition Good
Exterior Dimensions
Width 202.362 in (514.0 cm)
Depth 93.307 in (237.0 cm)
Height 103.543 in (263.0 cm)
Weight 14,550 lb (6,600 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment