TEL ACT12 COAT-DEV
ADI & Fire Ext. Rack missingtwo process blocks ACT 12 PIQ with 16 HCH Plates, 4 PCT´s 2 DEV Units, 1 WEE
1 unit @ Best Price
MAKE: Tel
MODEL: ACT12
CATEGORY: Standard PR Coater Tracks
Dresden, Germany
SPECS
| Manufacturer | Tel |
| Model | ACT12 |
| Wafer Size Range | |
| Minimum | 300 mm |
| Maximum | 300 mm |
| Set Size | 300 mm |
| Number of Tracks | 1 |
| Year of Manufacture | 2007 |
| Condition | Good |
| Exterior Dimensions | |
| Width | 202.362 in (514.0 cm) |
| Depth | 93.307 in (237.0 cm) |
| Height | 103.543 in (263.0 cm) |
| Weight | 14,550 lb (6,600 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment