TEL ACT8-D Coat
no missing parts
ACT8 DB System, 4 COT, 4 DEV, 8 PCH, 10 LHP, 3HHP, 2 ADH, 1WEE
last time in production 8.1.2024
1 unit @ Best Price
MAKE: Tel
MODEL: ACT8-D
CATEGORY: Standard PR Coater Tracks
Dresden, Germany
SPECS
| Manufacturer | Tel |
| Model | ACT8-D |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Year of Manufacture | 2000 |
| Condition | Good |
| Exterior Dimensions | |
| Width | 61.811 in (157.0 cm) |
| Depth | 139.370 in (354.0 cm) |
| Height | 105.906 in (269.0 cm) |
| Weight | 9,039 lb (4,100 kg) |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment