ITEM ID: 265548

LAM TCP9600

Area: ETC

Date of availability: January 2028

1 unit @ Best Price

MAKE:

MODEL: TCP1D

CONDITION: Good

CATEGORY: Poly/Nitride Etchers

YEAR: 1998

Villach, Austria

SPECS

Model TCP1D
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 150 mm
Other Information

Spare parts list in the attached Excel file

Extended Description Details at Verkauf Teile TCP1D_TCP8D_Käufer.xlsx
Year of Manufacture 1998
Condition Good

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment