LAM TCP9600
Area: ETC
Date of availability: January 2028
1 unit @ Best Price
CATEGORY: Poly/Nitride Etchers
YEAR: 1998
Villach, Austria
SPECS
| Model | TCP1D |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 150 mm |
| Other Information | Spare parts list in the attached Excel file |
| Extended Description | Details at Verkauf Teile TCP1D_TCP8D_Käufer.xlsx |
| Year of Manufacture | 1998 |
| Condition | Good |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment