ITEM ID: 265336

P5000 DXZ

Available from the end of March 2026

1 unit @ Best Price

MAKE: AMAT

MODEL: P500039

Villach, Austria

SPECS

Manufacturer AMAT
Model P500039
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 150 mm
Number of Chambers 3
Chamber 1 Description

Further details in PDF attachmentFurther details in PDF attachment

Chamber 2 Description

Further details in PDF attachment

Chamber 3 Description

Further details in PDF attachment

Extended Description Details at Konfiguration P5k39.xlsx
Power Requirements 120/208 V 180.0 A 50/60 Hz 1 Phase
Year of Manufacture 1999
Condition Good

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment