P5000 DXZ
Available from the end of March 2026
1 unit @ Best Price
MAKE: AMAT
MODEL: P500039
CATEGORY: Cluster PECVD Tools
Villach, Austria
SPECS
| Manufacturer | AMAT |
| Model | P500039 |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 150 mm |
| Number of Chambers | 3 |
| Chamber 1 Description | Further details in PDF attachmentFurther details in PDF attachment |
| Chamber 2 Description | Further details in PDF attachment |
| Chamber 3 Description | Further details in PDF attachment |
| Extended Description | Details at Konfiguration P5k39.xlsx |
| Power Requirements | 120/208 V 180.0 A 50/60 Hz 1 Phase |
| Year of Manufacture | 1999 |
| Condition | Good |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment