ITEM ID: 265096

AMAT P500038 with 4 Chambers

Chamber A/B TEOS

Chamber C/D Etch

1 unit @ Best Price

MAKE: AMAT

MODEL: P5k38

Villach, Austria

SPECS

Manufacturer AMAT
Model P5k38
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 150 mm
Number of Chambers 4
Chamber 1 Description

Further details in PDF attachment

Chamber 2 Description

Further details in PDF attachment

Chamber 3 Description

Further details in PDF attachment

Chamber 4 Description

Further details in PDF attachment

Extended Description Details at Konfiguartion P5k38 & Cable list.pdf
Power Requirements 200-208 V 180.0 A 50/60 Hz
Year of Manufacture 1992
Condition Good

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment