ITEM ID: 257674

PIXDRO4

1 unit @ Best Price

Villach, Austria

SPECS

Manufacturer Osiris International
Model PIXDRO4
Description Robot Transfer Unit
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 200 mm
Extended Description Details at Verkauf Teile PIXDRO4.xlsx
Condition Good
Year of Manufacture 2019

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment