Demount-2
WSS Glass Demount
1 unit @ Best Price
CATEGORY: Other Wafer Production Equipment
YEAR: 2007
Villach, Austria
SPECS
| Manufacturer | Yushin |
| Model | Demount-2 |
| Description | WSS Glass Demount |
| Wafer Size Range | |
| Set Size | 150 mm |
| Condition | Good |
| Year of Manufacture | 2007 |
| Power Requirements | 230 V 50.0 A 50 Hz 3 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment