ITEM ID: 255039

Demount-2

WSS Glass Demount

1 unit @ Best Price

MAKE: Yushin

MODEL: Demount-2

CONDITION: Good

CATEGORY: Other Wafer Production Equipment

YEAR: 2007

Villach, Austria

SPECS

Manufacturer Yushin
Model Demount-2
Description WSS Glass Demount
Wafer Size Range
Set Size 150 mm
Condition Good
Year of Manufacture 2007
Power Requirements 230 V 50.0 A 50 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment