ITEM ID: 252846

Foil Peeling Tools / Detaper

Tools are under good condition.

Tools are currently productive in Infineon Kulim.

Bundle sale in 2 tools together = Euro 60k

1 unit @ 30.000,00 €

MAKE: Microcontrol

MODEL: Microcontrol 408 II

CONDITION: Good

CATEGORY: Other Wafer Production Equipment

YEAR: 2006

Kulim, Malaysia

SPECS

Manufacturer Microcontrol
Model Microcontrol 408 II
Description Detaping 8" thinwafer
Wafer Size Range
Minimum 200 mm
Maximum 200 mm
Set Size 200 mm
Cassette to Cassette YES
Condition Good
Year of Manufacture 2006

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment