Foil Peeling Tools / Detaper
Tools are under good condition.
Tools are currently productive in Infineon Kulim.
Bundle sale in 2 tools together = Euro 60k
1 unit @ 30.000,00 €
CATEGORY: Other Wafer Production Equipment
YEAR: 2006
Kulim, Malaysia
SPECS
| Manufacturer | Microcontrol |
| Model | Microcontrol 408 II |
| Description | Detaping 8" thinwafer |
| Wafer Size Range | |
| Minimum | 200 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Cassette to Cassette | YES |
| Condition | Good |
| Year of Manufacture | 2006 |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment