AXCELIS NV8200P
-MCINV8201
› Original Equipment Manufacturer? Axcelis
› Exact Model Type? AXCELIS MEDIUM CURRENT NV8200
› OEM Serial ID?
› Current Condition: Excellent/Very good/Good/poor/Very poor : Good. Just is the tool already cold steel. Power cut off to the tool.
› Completeness: Total/partial/Donor tool? Please list missing parts. 95 percent complete. Only few items were taken example the turbo pump controllers.
› Manufacturing date of the Equipment ?
› Date of first usage? 2006
› Technic special customized for Infineon? We don’t use water cool for the platen.
› Correct maintained? Yes.
› Any damages/deficits known? No
› Manuals existing? Yes.
› Crated: If yes…/ professional with protocol / partly / simple? Not yet crated. Tool still not dissembled.
› Any upgrades / extensions? No.
› Useable for which products? 8 inch product
› Wafer size (if applicable)? 8 inch
› Any consumables at end of lifetime? Yes. Few pars already end of lifetime as per Manufacturer.
› Procured from OEM or from second hand? Second hand.
› Any refurbishments done? No.
› Any doubts that the tool is failure free useable for the next three years? No.
› Was there a significant system failure in the last three years? No.
› Any contaminations known? No
› IFX Inventory number? 100000605
1 unit @ Best Price
CATEGORY: Medium Current Implanters
YEAR: 1995
Kulim, Malaysia
SPECS
| Manufacturer | Axcelis Technologies |
| Condition | Good |
| Year of Manufacture | 1995 |
| Exterior Dimensions | |
| Width | 228.346 in (580.0 cm) |
| Depth | 115.748 in (294.0 cm) |
| Height | 101.575 in (258.0 cm) |