RTP2B Mattson SHS2800
available: March 2027
1 unit @ Best Price
MAKE: MATTSON
MODEL: SHS2800
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | MATTSON |
| Model | SHS2800 |
| Description | Furnace RTP SHS2800 |
| Wafer Size Range | |
| Minimum | 100 mm |
| Maximum | 200 mm |
| Set Size | 150 mm |
| Accessories | non no spare parts |
| Condition | Good |
| Year of Manufacture | 1995 |
| Power Requirements | Other V 50 Hz 3 Phase |
| CE Marked | YES |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment