ITEM ID: 270653

CMPAURC04

CMPAURC04 NOVELLUS (Speedfam) Auriga C

1 unit @ Best Price

MAKE:

MODEL:

CATEGORY: CMP Polishers

Kulim, Malaysia

SPECS

Year of Manufacture 2014
Condition Good
Exterior Dimensions
Width 76.378 in (194.0 cm)
Depth 145.669 in (370.0 cm)
Height 88.976 in (226.0 cm)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment