MX204-1C
Available from October 1st. An earlier start date may be possible upon mutual agreement.
1 unit @ Best Price
MAKE: E+H Metrology GmbH
MODEL: MX-204-6-13-V
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | E+H Metrology GmbH |
| Model | MX-204-6-13-V |
| Description | Wafer Geometry Gauge |
| Wafer Size Range | |
| Minimum | 150 mm |
| Other Information | no spare parts |
| Condition | Good |
| Year of Manufacture | 1997 |
| Refurbished | YES |
| Power Requirements | 230 V |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment