ITEM ID: 270604

SP203 with 3 Chemistry cabinets

 The system is equipped with 6-Inch Bernoulli handling with Pinlesschuck (with centering pins); Exhaust up,

Heat exchangers: 2x double Hex with Lauda (Medium 1 and Medium 3), ??1x single Hex with Lauda (Medium 2); modification to allow the chemical cabinets to be located above the system with intermediate tank; FFU: A fan or fan-controller is not working; The Hardware of a Measuring system is installed, but no Software;

Mainunit Software: Major Version 117 / Minor Version 2015.08.21 / GEM Version GEM5.8

       Chemistry: 3 cabinets with SEZ DOS Software; The PC is repaired

            Chemistry cabinet 1: with Buffertank and Maintank

Chemistry cabinet 2: with Buffertank and Maintank, but we never use the Buffertank; the Drain of the cabinet 2 is repaired

Chemistry cabinet 3: with Buffertank and Maintank, but without Bufferpump and we never use the Chemistry cabinet 3 for the prozess

  • dismantling date: We can dismantle the tool in 2027 (according to process engineering);
  • Expected date of availability for the buyer: 2027

1 unit @ Best Price

MAKE:

MODEL: SP203-Bh8-R/BH6

Villach, Austria

SPECS

Model SP203-Bh8-R/BH6
Description SP203 with 3 Cabinets (+Modifications)
Wafer Size Range
Minimum 150 mm
Maximum 150 mm
Set Size 150 mm
Accessories
  • No Spare Parts available
Extended Description Details at Description RST22c.docx
Condition Poor
Year of Manufacture 1999
Power Requirements Other V 40.0 A 50/60 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment