ITEM ID: 270387

THWV15-01

available: now

DFS8960 surface planer

1 unit @ Best Price

MAKE: Disco

MODEL: DFS8960

Villach, Austria

SPECS

Manufacturer Disco
Model DFS8960
Description THWV15-01
Wafer Size Range
Minimum 300 mm
Maximum 300 mm
Set Size 300 mm
Cassette to Cassette YES
Accessories

2x duct unit

1x vacuum pump

1x usv

1x dtu (chiller)

Condition Excellent
Year of Manufacture 2018
Power Requirements 208 V 50/60 Hz 3 Phase
CE Marked YES

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment