ITEM ID: 270300

Ofen V01B

Disconnected from the facility lines on the grey room  

available: now

1 unit @ Best Price

MAKE: ASM

MODEL: ASSY A400

CONDITION: Good

CATEGORY: Other Wafer Production Equipment

YEAR: 2003

Villach, Austria

SPECS

Manufacturer ASM
Model ASSY A400
Description Poly/Teos reactoren
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 150 mm
Accessories

All components in package existing and included

Condition Good
Year of Manufacture 2003
Power Requirements 380 V 50/60 Hz

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment