ITEM ID: 270298

Ofen V12D

available: now

1 unit @ Best Price

MAKE:

MODEL: ASSY A400

CONDITION: Good

CATEGORY: Other Wafer Production Equipment

YEAR: 2001

Villach, Austria

SPECS

Model ASSY A400
Description Oxid reactoren
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 200 mm
Accessories

All components in package existing and included

Condition Good
Year of Manufacture 2001
Power Requirements 380 V 50/60 Hz
CE Marked YES

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment