OFEN V05D
available: now
1 unit @ Best Price
CATEGORY: Other Wafer Production Equipment
YEAR: 2000
Villach, Austria
SPECS
| Manufacturer | ASM |
| Model | ASSY A400 |
| Description | Teos/Oxid reactoren |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Accessories | All components in package existing and included |
| Condition | Good |
| Year of Manufacture | 2000 |
| Power Requirements | 380 V 50/60 Hz |
| CE Marked | YES |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment