ITEM ID: 270296

Ofen V14D

Disconnected from the facility lines on the grey room  

 available: now

1 unit @ Best Price

MAKE: ASM

MODEL: ASSY A400 Ofen V14D

CONDITION: As-Is

CATEGORY: Other Wafer Production Equipment

YEAR: 2001

Villach, Austria

SPECS

Manufacturer ASM
Model ASSY A400 Ofen V14D
Description Teos/Teos Reactoren
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Set Size 200 mm
Accessories

some parts missing

and the quality about this furnace is not the best

Condition Poor
Year of Manufacture 2001
Power Requirements 380 V 50/60 Hz

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment