ITEM ID: 270256

BAP 6

PlasmaQuelle an der Tür verbaut  inklusive Fronius Trafo  6Fach Quarzwechsler QSK621C inkl. Testglaswechsler.  2 Stk ESQ153  Isoliert aufgebaut, inkusive 2 Stk. Shutter  Meisnerfalle mit Flüssigstickstoff    6Mhz Schwingquarzmessung inklusive QCU500 und QCO500  Cryo 400 on Bord inkusive Cryokompressor 9600   Anlage ist für Knudsenkalotten konfiguriert        

available November 2026

1 unit @ Best Price

MAKE: Evatec

MODEL: BAP801

CONDITION: Good

CATEGORY: Other Wafer Production Equipment

YEAR: 2006

Villach, Austria

SPECS

Manufacturer Evatec
Model BAP801
Description Bedampfungsanlage
Wafer Size Range
Minimum 150 mm
Maximum 200 mm
Extended Description Details at Bap6.xlsx
Condition Good
Year of Manufacture 2006
Power Requirements 380 V 100.0 A 50 Hz 1 Phase
CE Marked YES
Exterior Dimensions
Width 88.600 in (225.0 cm)
Depth 133.000 in (337.8 cm)
Height 88.600 in (225.0 cm)
Weight 26,450 lb (11,998 kg)

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment