TSK-092 Prober
ConfigurationTSK-Prober TSK-092ProbertypUF2000Inventar Nr.IFAT 234450Serial Nr.F22004FGHinge ManipulatorYesType of tester head plateAgilent 4082 Prober power supply rate230VChuck Type (Nickel, Gold, etc.)Gold, Karo Pattern,V1 HandlingNetwork/connectionYesAPCC Auto Probe Card ChangerNoTop Side HandlingYes, V1 mit BernoulliCleaning pad moduleYes
1 unit @ Best Price
MAKE: Tokyo Seimitsu Co.,
MODEL: UF2000
CATEGORY: Other Wafer Production Equipment
Villach, Austria
SPECS
| Manufacturer | Tokyo Seimitsu Co., |
| Model | UF2000 |
| Description | TSK 092 |
| Wafer Size Range | |
| Minimum | 150 mm |
| Maximum | 200 mm |
| Set Size | 200 mm |
| Cassette to Cassette | YES |
| Accessories | non |
| Other Information | no spare parts |
| Extended Description | Details at TSK-092 Configuration.xlsx |
| Condition | Very Good |
| Year of Manufacture | 2012 |
| Power Requirements | 230 V 50/60 Hz 1 Phase |
S&H
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.
Payment
100% downpayment