ITEM ID: 270091

THWV40-04

300mm tazmo demounter

available now

1 unit @ Best Price

MAKE: Tazmo Co.,Ltd.

MODEL: TWS-D3401

CONDITION: New

CATEGORY: Other Wafer Production Equipment

YEAR: 2024

Villach, Austria

SPECS

Manufacturer Tazmo Co.,Ltd.
Model TWS-D3401
Wafer Size Range
Minimum 300 mm
Maximum 300 mm
Set Size 300 mm
Accessories

1x laser unit

1x vacuum pump

Other Information

no spare parts

Condition Like New
Year of Manufacture 2024
Power Requirements 208 V 50/60 Hz 3 Phase

S&H

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

Payment

100% downpayment